IESNA:LM-63-2002
[TEST]P945148
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-14)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1A-940-U-AFL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 90 CRI, 4000K, 350mA LIGHTSQUARE WITH 26 LEDS AND AUTOMOTIVE FRONTLINE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3307
TILT=NONE
26 -1 1 37 21 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180
828.6 950.7 1036.3 1022.8 913.9 817.9 776.8 767.8 784.5 825
891 981.3 1094.1 1232.4 1397.1 1566.6 1723.1 1815.4 1811.3 1714.5
1451.3 1242.9 936.2 546.9 267.9 180.5 155.2 134.2 111.1 101.2
82.6 71.3 57.3 27.9 16.2 5.1 0
828.6 950 1030.4 1018.7 909.3 815.6 774.1 764.7 782 820.8
883.3 972.6 1083.5 1220.1 1381 1548.5 1702.7 1800.3 1805.1 1718.6
1454.7 1245.1 943.9 555.3 271.5 180 153.3 134.4 112.7 98
84.6 71.3 57.1 29.6 15.4 4.8 0
828.6 953.8 1034.3 1028.8 923.5 825 780.1 767.3 782.3 820.9
884.9 968 1074.1 1203 1356.7 1526.3 1682 1792.5 1829.4 1772.8
1580.2 1298.9 1004.2 629.8 304 181.4 148.2 134.5 113.3 98.3
85 72 60 41.2 18.5 3.8 0
828.6 940.9 1024.7 1037.4 953.1 849 792.2 773.6 782 811.9
861.8 933.6 1025.4 1138.4 1273.1 1426.8 1593.5 1744.6 1849.2 1884.3
1820.5 1631.4 1280 868.8 456.6 225.3 158.1 131.5 113.3 96.6
83.8 71.1 61.7 47 26.2 8.9 0
828.6 932.2 1015.1 1044.5 996.5 897.2 823 793.4 795.8 819.4
859.7 917.2 995.7 1096.5 1220.1 1361.7 1523.6 1690.6 1836.4 1933.3
1958.3 1875.9 1661.5 1291.4 796.3 392.3 203.3 145.1 118.3 96.6
79.8 68 56.9 43.3 24.8 7.2 0
828.6 920.4 997.4 1042.3 1034.3 969.7 890.5 844.9 836.7 851
883.2 928.8 991.4 1074.1 1174.3 1294.1 1442.2 1608 1790.6 1957.3
2093.2 2161.6 2107.4 1918.5 1554.5 998.7 456.8 210.8 138.3 105.3
80.3 60.2 44.4 32.1 17.8 5 0
828.6 904.9 974.3 1025.4 1054.8 1051 1016.9 965.2 929.3 919.9
934.6 964.5 1011 1071.2 1150.5 1247.3 1365.8 1513.1 1685.8 1882.4
2077.5 2253.2 2360.2 2376.5 2245.9 1973.7 1524.9 931.9 397.8 160.2
95.1 63.4 40.5 24.8 12 3.2 0
828.6 885 942 991.5 1033.8 1070.7 1096 1108.5 1103.7 1090.9
1081 1084.4 1106.9 1147.1 1205.1 1283.7 1383.2 1501.2 1631.6 1759.7
1884.6 2002.4 2123.8 2231.5 2283.6 2192.3 1919.8 1512.3 1036.5 587.6
246.5 95.6 52.8 32.8 17.1 5 0
828.6 863.7 902.5 940.6 979.6 1020.1 1059.9 1101.5 1137.7 1170
1202.2 1232.6 1268.5 1310.6 1368.2 1444.9 1538.8 1644.3 1750.1 1842.1
1913.3 1965.5 1998.5 2020.9 2033.4 2026.7 1975.9 1793.7 1414.8 891.4
381.4 129.8 57.6 30.8 16.1 4.4 0
828.6 841.1 857.5 875.3 894.8 917.9 944.5 974.3 1001.6 1025.6
1044.7 1061.3 1078.7 1101 1134.5 1179.9 1234.3 1296.9 1351.1 1391.6
1416.4 1423.2 1423.9 1418.4 1415.5 1404.4 1376.5 1244.6 975.8 548.9
227.7 93.3 41 18.1 9.2 2.1 0
828.6 831.4 833.6 840.6 847.4 856.7 871.4 883.7 895.6 904.7
906.4 902.1 894.8 891 895.3 906.6 925.7 947.6 967.8 976.8
974.8 963.3 951.4 944.2 943.9 940.4 917 826.7 665.9 406.4
200.9 100.4 52.1 23.4 9.4 2.1 0
828.6 819.2 811 806.2 802 798 797.3 796.3 792.2 779.6
756.8 727.1 691.2 653.2 617.8 585.4 555.3 530.6 507.6 481.8
453.5 423.8 404.3 399.2 397.6 385.7 355.2 305 246.7 174.5
121 76.6 44.4 24.8 11.6 3.1 0
828.6 799.1 772 749.8 724.7 696.5 662.5 621.8 570.1 512.7
448.4 379.5 317.6 267 231.6 211 202.2 200.5 200 198
190.6 178.6 164.6 149.8 136.4 125.8 117.3 105.7 90.9 76.1
61.4 47.7 35.6 24.4 14.4 2.7 0
828.6 779 737.3 696.3 643.1 579 507.4 434.4 367 314.6
278.3 255.8 241.4 229.6 218.7 209.6 205.5 206.7 209.4 209.9
203.4 192.3 177.6 160.9 144.5 129.8 115.4 100.5 86.3 72.8
59.5 46.5 34.2 22.7 12.3 2.7 0
828.6 760.8 707.4 641.4 556.5 465 385 330.5 304.5 292.8
281.7 266.7 249.8 238 230.1 225.1 221.9 221.6 221.6 218.5
212.3 201.2 179 159.3 143.3 128 114.2 101.9 90.3 80.9
65.6 50.4 37.3 23.6 11.8 3.1 0
828.6 749.6 680.2 588.6 480.6 384.3 332.3 319.7 317 306
290.8 278.3 265.7 255.2 247 241.4 235.9 232 226.2 209.4
180.7 167.5 158.3 146.5 135.1 124.8 115.6 106.2 94.4 82.2
70.6 57.3 43.3 28.9 16.2 6.8 0
828.6 742.5 658.9 546.4 428.2 349.8 330.1 334.7 329.9 316.4
304 289.6 275.9 265.3 256.9 250.3 244.5 232.3 200.7 178.5
168.9 160.5 152.7 145.8 138.3 130.4 120.7 108.9 100 89.6
76.9 64.3 49.7 35.9 42.1 36.2 0
828.6 735.3 637.3 509.6 390.6 339 341.7 345.5 336.6 324.3
310.3 293 279 268.4 260.9 255.9 244.8 208.2 184.5 173.7
162.9 153.9 147 142.4 137.4 132.5 124.8 114.2 100.9 87.7
75.6 66.5 64.1 90.6 60.5 24.1 0
828.6 727.2 619.9 483.8 371 339.2 349.1 350.3 340.4 328.6
311.1 292.5 277.8 267.2 261.1 256.3 225.7 193.4 180.5 172
162.4 155.1 149.8 144.8 138.6 129.9 119.7 108.4 96.9 85.8
77.8 91.8 112.7 79.3 45.3 19.3 0
828.6 724.2 612 472.2 363.6 340.5 353 353.4 342.9 330.1
310.6 291.5 275.8 265.7 261.1 248.9 212.2 189.6 180.9 171.3
163.3 158.8 156.8 153.7 141.7 132.3 121.9 110.3 101.4 92
90.8 155.1 102.2 64.5 30.1 11.5 0
828.6 719.6 617.3 475.1 365.2 341.6 354.2 353.5 343.8 331.1
312.2 293.2 277.6 267.2 262.9 249.4 211.8 189.8 182.2 171.6
163.8 160 159 156.9 142.7 133.5 125.3 116.1 107.9 94.2
91.8 161.2 101 66.5 29.4 11.1 0
